Product IMX18-DI03-4S-4T1R-SPR/24VDC/CC
Isolating switching amplifier
4-channel
Ident. no.: 100030010- 4-channel
- 4 transistor outputs (potential free)
- Separate relay output for collective fault signals (NO)
- Configuration via rotary and DIP switches
- 4-channel operation or signal multiplexing (switchable)
- Adjustable output mode (NO/NC)
- Input circuits monitored for wire break/short circuit (can be switched ON/OFF)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring-type terminals
- Power-Bridge (connector incl. in delivery)
- ATEX, IECEx
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101556995 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 209 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | yes |
| Approvals | IECEx |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 4 |
| Digital output | Transistor output |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable spring-type terminals, 3-pin |
| Protection class | IP20 |
| Product series | IM18 |
Data Sheets
Approval
| TÜV 14 ATEX 147004 X | 435 KB |
| IECEx — TUN 14.0040X | 1363 KB |
| Kosha — 23-AV4BO-0410X | 4061 KB |
| SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Mounting accessories
|
IMX12-PS02-UI-UIR-PR/24VDC/CC
Power supply module power bridge; Collective fault signal via relay; Single and redundant power supply via terminals; Removable screw terminals |
7580611 |
|
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |
|
IM-CC-3X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 18 mm overall width); includes: 4 pcs. of 3-pin black terminals |
7541218 |
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |

