Product RI-10SA1R-2B600-H1151
Incremental Shaft Encoder
Industrial Line
Ident. no.: 100030528- Square flange, 63.5mm
- Solid shaft, Ø 3/8” x 5/8”
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- Male connector, M12 x 1 , 5-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 600 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031499000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D | 0.375 in |
| Flange diameter | Ø 50.8 mm |
| Flange type | Synchro flange |
| Resolution, incremental | 600 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |

