Product BI15-CP40-FZ3X2/S110-S10
Inductive Sensor
With Switch-Off Delay
Ident. no.: 13735- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT-GF30-V0
- Jam control and anti-collision
- Adjustable runtime
- Thread, ½-14 NPT
- AC 2-wire, 20…250 VAC
- Programmable connection (NC or NO)
- Terminal chamber

General data
| EAN | 4047101067873 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9026104000 |
| Country of origin | DE |
| Weight | 225 g |
Technical Data
| Design | Rectangular |
| Construction size | 114 x 40 x 40 mm, CP40 |
| Rated switching distance | 15 mm |
| Mounting | Flush |
| Operating voltage | 20…250 VAC |
| Output function | Connection programmable, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

