Product BI8-M18-LIU-0.2-RS4.4T
Inductive Sensor
With Analog Output
Ident. no.: 1535596- Threaded barrel, M18 x 1
- Chrome-plated brass
- 4-wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- Cable with connector, M12 × 1

General data
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Measuring range | 2…4 mm |
Mounting | Flush |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Current output | 0…20 mA |
Electrical connection | Connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
Functional accessories
![]() |
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |