Product NI8-M18E-LIU-H1141
Inductive Sensor
With Analog Output
Ident. no.: 1536302- Threaded barrel, M18 x 1
- Chrome-plated brass
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- M12 x 1 male connector

General data
| EAN | 4047101072747 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 58 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Measuring range | 1…5 mm |
| Mounting | Non-flush |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 0…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
EPLAN Electric P8
Product Catalog Pages
Mounting accessories
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
Functional accessories
|
IM43-13-SR
Trip amplifier; 1-channel; input 0/4…20 mA or 0/2…10 V; supply of 2- or 3-wire transmitters/sensors; limit value adjustment via teach button; three relay outputs with one NO contact each; removable terminal blocks; 27 mm wide; universal voltage supply 20…250 VUC; further Limit value indicators are described in our ”Interface Technology” catalog. |
7540041 |

