Product LI300P1-Q25LM1-LIU5X3-H1151
Inductive Linear Position Sensor
Ident. no.: 1590062- Rectangular, aluminium / plastic
- Versatile mounting possibilities
- Positioning element P1-Li-Q25L, mounting aid M1-Q25L included in delivery
- LED indicates measuring range
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution, 12-bit
- 4‐wire, 15…30 VDC
- Analog output
- Programmable measuring range
- 0…10 V and 4…20 mA
- M12 × 1 male, 5-pin

General data
| EAN | 4047101234428 |
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
| Customs tariff number | 9032896075 |
| Country of origin | DE |
| Weight | 623 g |
Technical Data
| Design | Profile |
| Measuring principle | Inductive |
| Measuring range | 300 mm [11.81 in] |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum/plastic, PA6-GF30, Anodized |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
Approval/Declaration
CAD File
Catalog
Mounting accessories
|
P1-LI-Q25L
Guided positioning element for linear position sensors LI-Q25L, inserted in the groove of the sensor |
6901041 |
|
P2-LI-Q25L
Floating positioning element for linear position sensors LI-Q25L; the nominal distance to the sensor is 1.5 mm; pairing with the linear position sensor at a distance of up to 5 mm or misalignment tolerance of up to 4 mm. |
6901042 |
|
P3-LI-Q25L
Floating positioning element for Li-Q25L linear position sensors; operational at an offset of 90 ; nominal distance to sensor 1.5 mm; pairing with linear position sensor at a distance of up to 5 mm; misalignment tolerance of up to 4 mm |
6901044 |
|
M1-Q25L (2 PCS)
Mounting foot for linear position sensors LI-Q25L; material: aluminum; 2 pcs. per bag |
6901045 |
|
M2-Q25L
Mounting foot for linear position sensors LI-Q25L; material: aluminum; 2 pcs. per bag |
6901046 |
|
M4-Q25L
Mounting bracket and sliding block for linear position sensors LI-Q25L; material: Stainless steel; 2 pcs. per bag |
6901048 |
|
MN-M4-Q25
Sliding block with M4 thread for the backside profile of the LI-Q25L; material: galvanized steel; 10 pcs. per bag |
6901025 |
|
ABVA-M5
Axial joint for guided positioning element, stainless steel |
6901058 |
|
RBVA-M5
Angle joint for guided positioning element, stainless steel |
6901059 |
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

