Product  LI200P2-Q25LM4-HESG25X3-H1181

Inductive Linear Position Sensor

Ident. no.: 1590211
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Resolution 0.001 mm
    • 15…30 VDC
    • Male M12 x 1, 8-pin
    • SSI output
    • 25 bit, Gray-coded, synchronous
    • SSI clock rate: 62.5 kHz … 1 MHz
#

Mounting accessories

6901041
6901042
6901044
6901045
6901046
6901048
6901025
6901058
6901059

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top