Product RI360P0-EQR24M0-ELIU5X2-H1151
Contactless Encoder with Stainless Steel Housing
Analog
Premium Line
Ident. no.: 1590977- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- Measuring range indicated via LED
- Immune to electromagnetic interference
- Measuring range programmable via Easy Teach
- Output signal programmable via Easy Teach
- Resolution, 16-bit
- 15…30 VDC
- 0…10 V and 4…20 mA
- Male M12 x 1, 5-pin

General data
| EAN | 4047101389159 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 375 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute singleturn |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
| Construction size | 81 x 78 x 24 mm |
| Flange type | Flange without mounting element |
| Measuring range | 0…360° |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
PE1-EQR24
Positioning element with stainless steel compression fitting, without adapter sleeve |
1590966 |
|
M5-QR24
Plastic protecting ring for encoders RI-EQR24 |
1590965 |
|
RA1-EQR24
Stainless steel adapter sleeve, for Ø 20 mm shafts |
1593019 |
|
RA3-EQR24
Stainless steel adapter sleeve, for Ø 12 mm shafts |
1593020 |
|
RA4-EQR24
Stainless steel adapter sleeve, for Ø 10 mm shafts |
1593023 |
|
RA8-EQR24
Stainless steel plug for mounting option C |
100000289 |
|
SP5-QR24
Protective plate Ø 74 mm, plastic |
100003689 |
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

