Product RI360P0-EQR24M0-IOLX2-H1141
Contactless Encoder with Stainless Steel Housing
IO-Link
Premium Line
Ident. no.: 1590978- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- Immune to electromagnetic interference
- 16 bits singleturn
- Process value in 32 bit IO-Link telegram
- 3 error bits
- 16 bits singleturn
- 13 bits multiturn
- 15…30 VDC
- M12 × 1 male connector, 4-pin

General data
| EAN | 4047101404340 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 377 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute semi-multiturn |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
| Construction size | 81 x 78 x 24 mm |
| Flange type | Flange without mounting element |
| Measuring range | 0…360° |
| Operating voltage | 15…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Catalog
Configuration File
Configuration Software
Manual
Product Catalog
Product Catalog Pages
Mounting accessories
|
PE1-EQR24
Positioning element with stainless steel compression fitting, without adapter sleeve |
1590966 |
|
M5-QR24
Plastic protecting ring for encoders RI-EQR24 |
1590965 |
|
RA1-EQR24
Stainless steel adapter sleeve, for Ø 20 mm shafts |
1593019 |
|
RA3-EQR24
Stainless steel adapter sleeve, for Ø 12 mm shafts |
1593020 |
|
RA4-EQR24
Stainless steel adapter sleeve, for Ø 10 mm shafts |
1593023 |
|
RA8-EQR24
Stainless steel plug for mounting option C |
100000289 |
|
SP5-QR24
Protective plate Ø 74 mm, plastic |
100003689 |

