Product NI20-CP40-AP6X2/S10
Inductive Sensor
Ident. no.: 16031- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Terminal chamber

General data
EAN | 4047101077452 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 225 g |
Technical Data
Design | Rectangular |
Construction size | 114 x 40 x 40 mm, CP40 |
Rated switching distance | 20 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.150 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |