Product BI2-Q5.5-AG6X
Inductive Sensor
Ident. no.: 1613108- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP
- DC 2-wire, 10…30 VDC
- Polarized version
- NO contact
- Cable connection

General data
| EAN | 4047101147520 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 28 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 8 x 5.5 mm, Q5.5 |
| Rated switching distance | 2 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 1.0 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PP-GF20 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Mounting accessories
|
MW-Q4.7/Q5.5
Mounting bracket for rectangular Q4.7 or Q5.5; material VA 1.4401 |
6945013 |

