Product BI20U-CA40-RP6X2-H1143 W/BS2.1
Inductive Sensor
Ident. no.: 1627790- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Sensor housing GD-ALSI 12
- Active face PA6-GF30
- Factor 1 for all metals
- Resistant to magnetic fields
- High switching frequency
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101317718 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 203 g |
Technical Data
| Design | Rectangular |
| Construction size | 65 x 40 x 40 mm, CA40 |
| Rated switching distance | 20 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NC contact, PNP |
| Switching frequency | 0.250 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, GD-AlSi 12 |
| Ambient temperature | 0…+70 °C |
| Protection class | IP67 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |

