Product BI15U-CK40-ADZ30X2-B3131 W/BS2.1
Inductive Sensor
Ident. no.: 4280091- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 1/2" male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 194.28 g |
Technical Data
| Design | Rectangular |
| Construction size | 65 x 40 x 40 mm, CK40 |
| Rated switching distance | 15 mm |
| Mounting | Flush |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.010 kHz |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, PBT-GF20-V0, Black |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |

