Product NI40U-CP40-FDZ30X2/S10
Inductive Sensor
With Extended Switching Distance
Ident. no.: 4280801- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Large coverage
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC/NO programmable
- Terminal chamber
Rectangular, height 40 mm
Variable orientation of active face in 9 directions
Plastic, PBT-GF30-V0

General data
| EAN | 4047101094251 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 213 g |
Technical Data
| Design | Rectangular |
| Construction size | 114 x 40 x 40 mm, CP40 |
| Rated switching distance | 40 mm |
| Mounting | Non-flush |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | Connection programmable, 2-wire |
| Switching frequency | 0.010 kHz |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
| Special features | uprox+, Sn +, Factor 1 |

