Product BI8-EM18E-AP6X-H1141/S1589
Inductive Sensor
With Weldguard® coating
Ident. no.: 4615096- Threaded barrel, M18 × 1
- Stainless steel, 1.4301
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch | 
| Customs tariff number | 8536507000 | 
| Country of origin | DE | 
| Weight | 63.55 g | 
Technical Data
| Design | Threaded barrel | 
| Construction size | M18 x 1 | 
| Rated switching distance | 8 mm | 
| Mounting | Flush | 
| Operating voltage | 10…30 VDC | 
| Output function | NO contact, PNP | 
| Switching frequency | 0.50 kHz | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Stainless steel, 1.4301 (AISI 304) | 
| Ambient temperature | -25…+70 °C | 
| Protection class | IP67 | 
| Special features | weldguard® | 
Data Sheets
CAD File
Catalog (CAT)
Product Catalog Pages
Mounting accessories
|   | BST-18B Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 | 6947214 | 
|   | BSS-18 Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene | 6901320 | 


 
					
				 
					
				 
					
				