Product BIM-EG08-AN6X-V1131
Magnetic Field Sensor
Magnetic-inductive Proximity Sensor
Ident. no.: 4621303- M8 × 1 threaded barrel
- Stainless steel, 1.4427 SO
- Rated operating distance 78 mm with DMR31-15-5 magnet
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Male M8 x 1

General data
EAN | 4047101156225 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | PL |
Weight | 18 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 78 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Electrical connection | Connector, M8 × 1 |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Magnetic-inductive |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Mounting accessories
![]() |
DMR20-10-4
Actuation magnet; Ø 20 mm (Ø 4 mm), h: 10 mm; attainable switching distance 59 mm on BIM-(E)M12 magnetic field sensors or 50 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…4 mm |
6900214 |
![]() |
DMR31-15-5
Actuation magnet, Ø 31 mm (Ø 5 mm), h: 15 mm; attainable switching distance 90 mm on BIM-(E)M12 magnetic field sensors or 78 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…5 mm |
6900215 |
![]() |
DMR15-6-3
Actuation magnet, Ø 15 mm (Ø 3 mm), h: 6 mm; attainable switching distance 36 mm on BIM-(E)M12 magnetic field sensors or 32 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…4 mm |
6900216 |
![]() |
DM-Q12
Actuator, rectangular, plastic, attainable switching distance 58 mm on BIM-(E)M12 magnetic field sensors or 49 mm on BIM-EG08 magnetic field sensors; for Q25L linear position sensors: recommended distance between the sensor and magnet: 3…5 mm |
6900367 |