Product MS96-12R/115VAC
Processor Unit
For the Connection of FCS Product Series Non-Ex Flow Sensors
Ident. no.: 5231002- For connection of a standard flow sensor
- Adjustment via potentiometer
- 6 LEDs for display of the flow state
- Temperature monitoring adjustable -20…+100 °C
- Switch-off delay adjustable 0…25 s
- Wire-break monitoring
- 92…127 VAC
- 2 changeover contacts, relay outputs for flow and temperature

General data
| EAN | 4047101171082 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 419 g |
Technical Data
| Design | Signal processor |
| Operating voltage | 92…127 VAC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |

