Product FEN20-4IOL-DIN
Compact IP20 Multiprotocol I/O Station
4 IO-Link Master Channels
Ident. no.: 6814142- FLC/ARGEE programmable
- EtherNet/IP™ device, PROFINET device, CC-Link device, or Modbus TCP server
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- 2 x RJ45 Sockets for Fieldbus Connection
- C/Q can be configured as digital inputs/outputs
- V1+1…V1+4 configurable as on, switchable or off
- Protection class IP20

General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 158.87 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, PROFINET, EtherNet/IP |
| Signal type | IO-Link, Digital output, Digital input, Digital input/output |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
| Fieldbus connection technology | Screw terminals |
| Transmission rate Ethernet | 10/100 Mbps, Full/Half Duplex, Auto Negotiation, Auto Cross |
| Connection technology Ethernet | 2 × RJ45 |
| Ambient temperature | -25…+70 °C |

