Product FCI-D08A4P-NA-H1141/D038
Flow Monitoring
Inline Sensor without Integrated Processor
Ident. no.: 6870683- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer on processor
- Status indicated via LED chain on signal processor
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
EAN | 4047101175028 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 9026102040 |
Country of origin | DE |
Weight | 176 g |
Technical Data
Function | Flow monitoring |
Design | Inline |
Process connection | G 3/8'' |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | 0…+80 °C |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
CAD File
Catalog
Quick Start Guide
Functional accessories
![]() |
FS121-2UPN8-H1141
Signal processor for non-Ex flow sensors from the FP…-…-NA-…, FCS…NA…, FCI…NA… product series; operating voltage 17…33 VDC; 12-segment display of flow rate and media temperature; IO-Link device with transistor outputs for flow and temperature |
100047864 |