Product FCS-N1/2A4-NA
Flow Monitoring
Immersion Sensor without Integrated Processor
Ident. no.: 6871309- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Cable device
- 4‐wire connection to the processor

General data
EAN | 4047101175813 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 240 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | 1/2″ NPT |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -20…+80 °C |
Protection class | IP68 |