Product FCS-50A4-NA/D014
Flow Monitoring
Immersion Sensor without Integrated Processor
Ident. no.: 6872009- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Sensor made of A4 stainless steel (1.4404)
- Mech. connection: Tri-Clamp
- Temperature range: +10…+120 °C
- Cable device
- 4‐wire connection to the processor

General data
EAN | 4047101176100 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 297 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | Tri-Clamp 1 1/2″ |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Medium temperature | 10…+120 °C |
Ambient temperature | -20…+80 °C |
Protection class | IP68 |