Product TN-M18-H1147
HF Read/Write Head
Ident. no.: 7030002- Threaded barrel, M18 x 1
- Chrome-plated brass
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101114966 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 68 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Read/Write distance max. | 45 mm |
| Mounting | Non-flush |
| Fieldbus Protocol | Connection to RFID interface |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Quick Start Guide
Mounting accessories
|
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 |
|
BST-18N
Mounting clamp for threaded barrel sensors, without dead-stop; material: PA6 |
6947215 |
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |

