Product TN-EM18WD-H1147-EX
HF Read/Write Head
For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry)
Ident. no.: 7030382- Threaded barrel, M18 x 1
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- High protection class IP69K, for harsh environments
- Special double-lip seal
- Protection against all common acid and alkaline cleaning agents
- For the food industry
- Laser engraved label, permanently legible
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101252590 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 68 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Read/Write distance max. | 45 mm |
| Mounting | Non-flush |
| Fieldbus Protocol | Connection to RFID interface |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |
| Approvals | ATEX II 3 G, ATEX II 3 D |
Data Sheets
ATEX Approval
Brochure/Folder/Flyer (BRO)
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Quick Start Guide
Mounting accessories
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
|
PN-M18
Protective nut for M18 x 1 threaded barrels; material: Stainless steel A2 1.4305 (AISI 303) |
6905310 |

