Product IM82-24-5.0
Switching Power Supply Module
Ident. no.: 7545042- Output voltage adjustable 22.5…28.5 VDC
- Nominal current 5 A
- Single/parallel operating mode
- Surge protection
- Removable terminals
- Universal operating voltage
- Mains failure bridging up to 30 ms
- High efficiency
- Natural air cooling
- Power-good relay
- cULus listed
- Safety extra-low voltage SELV IEC/EN 60950
- SEMI-F47

General data
EAN | 4047101262827 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85044095900 |
Country of origin | TW |
Weight | 978 g |
Technical Data
Power supply | 230 VUC |
Nominal output voltage | 24 V |
Nominal current | 5 A |
Internal fuse | T 3.15 A/250 VAC |
Parallel mode | yes, switchover initiated by a switch, max. 3 devices each with 90 % load current |
Power Good Output | yes |
Electrical connection | Screw terminals |
Dimensions | 143.5 x 64 x 116.6 mm |
Protection class | IP20 |