Product IM82-24-5.0-3P
Switching Power Supply Module
Ident. no.: 7545045- Output voltage adjustable 22.5…28.5 VDC
- Nominal current 5 A
- Single/parallel operating mode
- Surge protection
- 3-phase power supply
- Mains buffering up to 20 ms
- High efficiency
- Natural air cooling
- Power-good relay
- cULus listed
- Safety extra-low voltage SELV IEC/EN 60950

General data
EAN | 4047101338034 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85044095900 |
Country of origin | CN |
Weight | 874 g |
Technical Data
Power supply | 3 × AC 380…480 V |
Nominal output voltage | 24 V |
Nominal current | 5 A |
Internal fuse | T 3 × T 2 A/600 VAC |
Parallel mode | yes, via diodes |
Power Good Output | yes |
Electrical connection | Screw terminals |
Dimensions | 119 x 75 x 124 mm |
Protection class | IP20 |