Product IMX12-DI01-2S-2PP-0/24VDC
Isolating switching amplifier
2-channel
Ident. no.: 7580024- Two transistor outputs (push-pull)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, NEPSI, cUL, cFM INMETRO, Kosha
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310610 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 155 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, cULus, NEPSI, INMETRO, SIL, KOSHA |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 2 |
| Digital output | Push-pull output |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
Approval
| TÜV 14 ATEX 147004 X | 435 KB |
| cFMus- 0015X | 644 KB |
| UL - IS-1.315 | 486 KB |
| NEPSI - GYJ15.1216 IMX12-DI | 1088 KB |
| Kosha - 16-AV4BO-0199X | 657 KB |
| Inmetro - TÜV 15.1376 | 2117 KB |
| SIL TÜV Certificate | 888 KB |
EPLAN Electric P8
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Mounting accessories
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
|
IMX12-SC-2X-4BK
Screw terminals for IM(X)12 modules; included in delivery: 4 pcs. of 2-pin black terminals |
7580940 | |
|
IMX12-SC-2X-4BU
Screw terminals for IM(X) 12 modules; included in delivery: 4 pcs. of 2-pin blue terminals |
7580941 | |
|
IMX12-CC-2X-4BK
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. black terminals, 2-pin |
7580942 | |
|
IMX12-CC-2X-4BU
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. blue terminals, 2-pin |
7580943 |

