Product IMX12-AO01-2I-2I-H0/24VDC
Analog Signal Isolator
2-channel
Ident. no.: 7580405- Output circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval
- Installation in zone 2
- SIL 2

General data
EAN | 4047101311235 |
eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
Customs tariff number | 8544429090 |
Country of origin | CN |
Weight | 173 g |
Technical Data
Signal type | Analog output (HART transparent) |
Device type | Analog signal isolator - Output field side |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |