Product IMX12-PS02-UI-UIR-PR/24VDC
Accessories
Power Supply Module — Power-Bridge
Ident. no.: 7580610- Collective fault signal via relay
- Single and redundant power supply via terminals
- Supply inputs are decoupled
- Reverse polarity protection
- Removable screw terminals
- Connector for power bridge incl. in delivery
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha
- Use in Zone 2

General data
EAN | 4047101388527 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85369010000 |
Country of origin | DE |
Weight | 152 g |
Technical Data
Ex version | no |
Approvals | ATEX, IECEx, NEPSI |
Nominal voltage | Power bridge 24 VDC |
Number of channels | 1 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
Approval
EPS 16 ATEX 1 052 X | 1150 KB |
cFMus- 0015X | 644 KB |
IECEx - EPS 16.0023X | 1408 KB |
UL 601010 20190523-E230865 | 333 KB |
Kosha - 17-AV4BO-0111X | 582 KB |
Inmetro - TÜV 17.1310 X | 1280 KB |