Product BSM BKM 44-193-*
Double-ended Cordset
Straight Male Connector to Straight Female Connector
Ident. no.: 777014873- Straight Female M16 powerfast Connector
- Straight Male M16 powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, M16 × 0.75, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M16 × 0.75, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 15 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

