Product RKM 36-*-AC PWR MALE
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777025324- Straight Female 7/8″ minifast Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 3 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 3 |
| Coupling nut | Brass |
| Voltage | 125 V |
| Current | 9 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Approvals | RoHS |

