Product MT16-2G
excom I/O System
Module Rack, Zone 1, for 16 Modules
Ident. no.: 9100687- Module rack for max. 16 I/O modules, 2 gateways and 2 power supply modules
- The terminals for the signal connection level are available as accessories

General data
| EAN | 4047101306118 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 8533210020 |
| Country of origin | CN |
| Weight | 3160 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Module Racks |
| Fieldbus connection technology | 2 × D-SUB, 9-pin |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFM, cFMus, IECEx, CCC, INMETRO, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
Approval
| PTB 00 ATEX 2194 U | 2522 KB |
| IECEx PTB 13.0040 U | 471 KB |
| EC declaration of conformity | 133 KB |
| KOSHA 17-AV4BO-0109U | 672 KB |
| INMETRO — TÜV 13.1661 U | 5038 KB |
| FM18US0068X | 852 KB |
| FM18CA0033X | 849 KB |
| JPEX | 386 KB |
CAD File
Manual
Product Catalog
Product Overview
Programming Software
Quick Start Guide
Mounting accessories
|
STB16-4RS/1.5-BU
16-pcs. set: 4-pin terminal block, screw clamps blue |
9909622 |
|
STB16-4RC/1.5-BU
16-pcs. set: 4-pin terminal block, cage clamps blue |
9909623 |
|
BM-PS
Cover for the unused power port |
6884044 |
|
BM1
Dummy module for unused slots on the module rack |
6884036 |
|
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |

