Product B 8346-0
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U6577-3- Straight Female M12 eurofast Field Wireable
- 4 pins
- Insulation displacement wire termination
- Plastic housing

General data
| Customs tariff number | 8536694020 |
| Weight | 40.85 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Connection mode | Insulation displacement terminal |
| Housing material | Die-cast Zinc, PBT |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 50 V |
| Current | 6 A |
| Approvals | RoHS |

