Product TN-UHF-ANT-Q150-MR-FCC
Accessories
External Passive UHF Antenna
Ident. no.: 100047589- Passive mid-range antenna, compatible with VESA 100 brackets

General data
EAN | 4047101637663 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 8529104080 |
Country of origin | NZ |
Weight | 1100 g |
Technical Data
Accessory type | Passive UHF antenna |
For use with | Read/write heads |
Region (UHF) | FCC (902…928 MHz) |
Construction size | 150 x 150 x 14.5 mm |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -40…+65 °C |
Protection class | IP67 |
Mounting accessories
![]() |
TN-UHF-ACCSY-Q150-PROTECT
Protective plate for SMA connector of TN-UHF-ANT-Q150… antenna |
100028607 |
Connectivity accessories
![]() |
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
![]() |
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
![]() |
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
![]() |
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
![]() |
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
![]() |
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
![]() |
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |