Product PSU67-11-2440/M
Compact power supply module in IP67
24 VDC output voltage - 3.8 A output current
Ident. no.: 6884141- Broad temperature range
- Status LED

General data
| EAN | 4047101289558 | 
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply | 
| Customs tariff number | 8504409540 | 
| Country of origin | DE | 
| Weight | 812 g | 
Technical Data
| Power supply | 230 VUC | 
| Nominal output voltage | 24 V | 
| Output voltage | 24 VDC | 
| Nominal current | 3.8 A | 
| Parallel mode | no | 
| Power Good Output | no | 
| Electrical connection | Connector | 
| Dimensions | 85 x 172 x 35 mm | 
| Protection class | IP67 | 
Data Sheets
CAD File
Product Flyer
Connectivity accessories
|   | RKM 30-2M Connection cable, 7/8” female connector, straight, 2-pin + PE, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com | U2027 | 
|   | RSM 40-2M Power supply cable, 7/8” connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com | U2084-1 | 


 
										 
					
				 
					
				 
					
				