Product TN-UHF-Q300-NA-LNX
UHF Reader
Ident. no.: 100000902- REST API interface: RFID-U interface
- Freely programmable Ethernet-based reader based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 RP-TNC connections for passive, external UHF antennas
- 4 digital channels, configurable as PNP inputs and/or 0.5 A outputs
- 10 Mbps/100 Mbps transmission rate
- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- LEDs and diagnostics
- Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)

General data
| EAN | 4047101445145 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8471900000 |
| Country of origin | DE |
| Weight | 3564 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | USA, Canada, Mexico (902…928 MHz) |
| Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
| Design | Rectangular |
| Construction size | 300 x 300 x 61.7 mm, Q300 |
| Mounting | Non-flush |
| Fieldbus Protocol | TCP/IP |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Data Sheets
Accessories List
Brochure/Folder/Flyer (BRO)
Configuration Manual
Firmware
Manual
Manufacturer's Declaration
Quick Start Guide
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
Functional accessories
|
TN-UHF-ANT-Q150-FCC
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028596 |
|
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 |
|
TN-UHF-ANT-Q280-FCC
Passive UHF RFID antenna with integrated VESA100 pins and dimensions of 280 × 280 mm |
100028602 |
|
TN-UHF-ANT-Q250-FCC
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028600 |
|
TN-UHF-ANT-Q150-MR-FCC | 100047589 |

