Product TN-UHF-Q180L300-NA-CDS
UHF Reader
Ident. no.: 100000934- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- UV resistance
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- Codesys OPC-UA Server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function block
- Diagnostic LEDs on front face
- Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)

General data
| EAN | 4047101445466 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 2715 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | USA, Canada, Mexico (902…928 MHz) |
| Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
| Design | Rectangular |
| Construction size | 300 x 180 x 61.7 mm, Q180L300 |
| Mounting | Non-flush |
| Fieldbus Protocol | PROFINET, Modbus TCP, EtherNet/IP, TCP/IP |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Data Sheets
Accessories List
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Manual
Firmware
Function Block/Library
| CODESYS Package TN-UHF-Q300-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Quick Start Guide
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
Functional accessories
|
TN-UHF-ANT-Q150-FCC
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028596 |
|
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 |
|
TN-UHF-ANT-Q280-FCC
Passive UHF RFID antenna with integrated VESA100 pins and dimensions of 280 × 280 mm |
100028602 |
|
TN-UHF-ANT-Q250-FCC
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028600 |
|
TN-UHF-ANT-Q150-MR-FCC | 100047589 |

