Product RI360P4-DSU35-ELIU5X2-H1151
Inductive Angle Sensor
With Analog Output
Premium Line
Ident. no.: 100002205- Rectangular, DSU35 design
- Plastic, PP-GF30-VO
- Detection of angular range from 0° to 360°
- Positioning element P4-Ri-DSU35 included in delivery
- Measuring range displayed via LED
- Programmable measuring range
- Immune to electromagnetic interference
- Resolution, 12-bit
- 15…30 VDC
- 0…10 V and 4…20 mA
- Male M12 x 1, 5-pin

General data
EAN | 4047101460124 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 148 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Absolute singleturn |
Construction size | 74 x 60 x 35.4 mm |
Flange type | Flange without mounting element |
Measuring range | 0…360° |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PP-GF30 |
Ambient temperature | -25…+75 °C |
Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
CAD File
Catalog
Mounting accessories
![]() |
BTS-DSU35-Z01
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 65 mm; hole pattern on receptacle surface: 30 x 80 mm (30 x 130 mm); connection shaft (shaft extension) height: 20 mm/Ø: max. 30 mm |
6900229 |
![]() |
BTS-DSU35-Z02
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 65 mm; hole pattern on receptacle surface: 30 x 80 mm (30 x 130 mm); connection shaft (shaft extension) height: 20 mm (30 mm)/Ø: max. 40 mm |
6900230 |
![]() |
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
![]() |
BTS-DSU35-Z07
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 50 mm/Ø: max. 75 mm |
6900403 |
![]() |
P4-RI-DSU35
• Mounting on shaft extension 5/8″ using set screw |
100002204 |
Functional accessories
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |