Product TN-UHF-Q150-NA-EN
UHF Reader
Ident. no.: 100018055- Integrated web server with reader parameterization
- PROFINET device, EtherNet/IP device or Modbus TCP slave
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Web-based UHF RFID test tool for easy air interface evaluation
- Active face in front, UV resistance
- 1 connection for passive UHF RFID antennas
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)

General data
| EAN | 4047101523461 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8471900000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | USA, Canada, Mexico (902…928 MHz) |
| Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
| Design | Rectangular |
| Construction size | 150 x 150 x 61.7 mm, Q150 |
| Mounting | Non-flush |
| Fieldbus Protocol | PROFINET, EtherNet/IP, Modbus TCP |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -30…+50 °C |
| Protection class | IP67 |
Data Sheets
Accessories List
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Firmware
Manual
Quick Start Guide
Technology Flyer
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |
Functional accessories
|
TN-UHF-ANT-Q150-FCC
Passive UHF RFID antenna with dimensions of 150 × 150 mm |
100028596 |
|
TN-UHF-ANT-NF-Q150-ETSI-FCC
Passive UHF RFID near-field antenna with dimensions of 150 × 150 mm |
100028594 |
|
TN-UHF-ANT-Q280-FCC
Passive UHF RFID antenna with integrated VESA100 pins and dimensions of 280 × 280 mm |
100028602 |
|
TN-UHF-ANT-Q250-FCC
Passive UHF RFID antenna with dimensions of 250 × 250 mm |
100028600 |
|
TN-UHF-ANT-Q150-MR-FCC | 100047589 |
Connectivity accessories — I/O
|
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |
|
RK 8T-2-RS 8T | U-51363 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |

