Product RI360P0-EQR24M0-5000X2-H1181
Contactless Encoder with Stainless Steel Housing
Incremental: 5000 ppr
Premium Line
Ident. no.: 100020403- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- Immune to electromagnetic interference
- Position of z-track can be set via Easy-Teach
- Burst function, absolute angular position output incrementally via Easy-Teach pulse
- 10…30 VDC
- Male M12 x 1, 8-pin
- Push-pull A, B, Z, A (inverse), B (inverse)

General data
| EAN | 4047101526899 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 374 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
| Construction size | 81 x 78 x 24 mm |
| Flange type | Flange without mounting element |
| Resolution, incremental | 5000 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Catalog
Manual
Product Catalog
Product Flyer
Mounting accessories
|
PE1-EQR24
Positioning element with stainless steel compression fitting, without adapter sleeve |
1590966 |
|
M5-QR24
Plastic protecting ring for encoders RI-EQR24 |
1590965 |
|
RA1-EQR24
Stainless steel adapter sleeve, for Ø 20 mm shafts |
1593019 |
|
RA3-EQR24
Stainless steel adapter sleeve, for Ø 12 mm shafts |
1593020 |
|
RA4-EQR24
Stainless steel adapter sleeve, for Ø 10 mm shafts |
1593023 |
|
RA8-EQR24
Stainless steel plug for mounting option C |
100000289 |
|
SP5-QR24
Protective plate Ø 74 mm, plastic |
100003689 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TX2-Q20L60
Teach adapter for inductive encoders with 8-pin male M12 x 1, for simple programming via Easy Teach |
6967117 |

