Product PSU67-3P-1H2-1H0-24250-IOL
Smart Power Supply Module in IP67
24…28 VDC Output Voltage
3-Phase, 25-A Output Current, IO-Link Interface
Ident. no.: 100028240- Broad temperature range
- Status LED
- High efficiency, > 95 %
- 3-phase AC input, Han Q4/2
- 24 VDC output, 1 × Han Q4/0
- IO-Link interface for checking and parameterization
- LED interface and control buttons for maximum flexibility

General data
| EAN | 4047101540123 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 1539 g |
Technical Data
| Power supply | 3 × AC 380…480 V |
| Nominal output voltage | 24 V |
| Output voltage | 24…28 VDC |
| Nominal current | 25 A |
| Status interface | IO-Link (V 1.1) |
| Internal fuse | No eFuse |
| Parallel mode | no |
| Power Good Output | no |
| Dimensions | 183 x 180.6 x 58.7 mm |
| Protection class | IP67 |

