Product TN-UHF-ANT-Q150-MR-FCC
Accessories
External Passive UHF Antenna
Ident. no.: 100047589- Passive mid-range antenna, compatible with VESA 100 brackets

General data
| EAN | 4047101637663 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8529104080 |
| Country of origin | NZ |
| Weight | 1100 g |
Technical Data
| Accessory type | Passive UHF antenna |
| For use with | Read/write heads |
| Region (UHF) | FCC (902…928 MHz) |
| Construction size | 150 x 150 x 14.5 mm |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -40…+65 °C |
| Protection class | IP67 |
Mounting accessories
|
TN-UHF-ACCSY-Q150-PROTECT
Protective plate for SMA connector of TN-UHF-ANT-Q150… antenna |
100028607 |
Connectivity accessories
|
TN-UHF-CBL-HF240-RPTNC-1-SMA
HF240 coaxial cable, length 1 m |
100028191 |
|
TN-UHF-CBL-HF240-RPTNC-2-SMA
HF240 coaxial cable, length 2 m |
100028192 |
|
TN-UHF-CBL-HF240-RPTNC-4-SMA
HF240 coaxial cable, length 4 m |
100028193 |
|
TN-UHF-CBL-HF240-RPTNC-6-SMA
HF240 coaxial cable, length 6 m |
100028194 |
|
TN-UHF-CBL-HF240-RPTNC-8-SMA
HF240 coaxial cable, length 8 m |
100028195 |
|
TN-UHF-CBL-HF240-RPTNC-10-SMA
HF240 coaxial cable, length 10 m |
100028196 |
|
TN-UHF-CBL-HF240-RPTNC-12-SMA
HF240 coaxial cable, length 12 m |
100028197 |

