Product P1-RI-QR24
Accessories
Positioning Element
For Encoders RI-QR24
Ident. no.: 1590921- Positioning element, for Ø 20 mm shafts

General data
EAN | 4047101292206 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 9031909195 |
Country of origin | DE |
Weight | 29 g |
Technical Data
Encoder line | Premium-Line |
Technology | Accessories contactless encoder |
Housing material | Metal/plastic |
Data Sheets
CAD File
Catalog
Mounting accessories
![]() |
P2-RI-QR24
Positioning element, for Ø 14 mm shafts |
1590922 |
![]() |
P3-RI-QR24
Positioning element, for Ø 12 mm shafts |
1590923 |
![]() |
P4-RI-QR24
Positioning element, for Ø 10 mm shafts |
1590924 |
![]() |
P5-RI-QR24
Positioning element, for Ø 6 mm shafts |
1590925 |
![]() |
P6-RI-QR24
Positioning element, for Ø 3/8“ shafts |
1590926 |
![]() |
P7-RI-QR24
Positioning element, for Ø 1/4“ shafts |
1590927 |
![]() |
P9-RI-QR24
Positioning element for installation on Ø 1/2“ shafts |
1593012 |
![]() |
P10-RI-QR24
Positioning element for installation on Ø 5/8“ shafts |
1593013 |
![]() |
P11-RI-QR24
Positioning element for installation on Ø 3/4“ shafts |
1593014 |
Functional accessories
![]() |
P8-RI-QR24
Positioning element with blanking plug for large shafts |
1590916 |
![]() |
M1-QR24
Aluminum protecting ring, for inductive encoders RI-QR24 |
1590920 |
![]() |
PE1-QR24
Positioning element without adapter sleeve |
1590937 |
![]() |
RA1-QR24
Adapter sleeve, for Ø 20 mm shafts |
1590928 |
![]() |
RA2-QR24
Adapter sleeve, for Ø 14 mm shafts |
1590929 |
![]() |
RA3-QR24
Adapter sleeve, for Ø 12 mm shafts |
1590930 |
![]() |
RA4-QR24
Adapter sleeve, for Ø 10 mm shafts |
1590931 |
![]() |
RA5-QR24
Adapter sleeve, for Ø 6 mm shafts |
1590932 |
![]() |
RA6-QR24
Adapter sleeve, for Ø 3/8“ shafts |
1590933 |
![]() |
RA7-QR24
Adapter sleeve, for Ø 1/4“ shafts |
1590934 |
![]() |
RA9-QR24
Adapter sleeve, for Ø 1/2” shafts |
1590960 |
![]() |
RA10-QR24
Adapter sleeve, for Ø 5/8” shafts |
1590961 |
![]() |
RA11-QR24
Adapter sleeve, for Ø 3/4” shafts |
1590962 |
![]() |
RA8-QR24
Plug for mounting option C |
1590959 |
![]() |
SP1-QR24
Shield plate Ø 74 mm, aluminium |
1590938 |
![]() |
SP2-QR24
Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough |
1590939 |
![]() |
SP3-QR24
Shield plate Ø 52 mm, aluminium |
1590958 |
![]() |
MT-QR24
Mounting aid for optimal alignment of positioning element |
1590935 |