Product RI360P0-QR24M0-IOLX2-H1141
Contactless Encoder
IO-Link
Premium Line
Ident. no.: 1590975- Compact and robust housing
- Versatile mounting options
- Status displayed via LED
- Immune to electromagnetic interference
- 16 bits singleturn
- Process value in 32 bit IO-Link telegram
- 3 error bits
- 16 bits singleturn
- 13 bits multiturn
- 15…30 VDC
- M12 × 1 male connector, 4-pin

General data
| EAN | 4047101376852 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 9031808085 |
| Country of origin | CN |
| Weight | 326 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute semi-multiturn |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
| Construction size | 81 x 78 x 24 mm |
| Flange type | Flange without mounting element |
| Measuring range | 0…360° |
| Operating voltage | 15…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal/plastic, ZnAlCu1/PBT-GF30-V0 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
CAD File
Catalog
Configuration File
Configuration Software
Manual
Product Catalog
Product Catalog Pages
Mounting accessories
|
P1-RI-QR24
Positioning element, for Ø 20 mm shafts |
1590921 |
|
P2-RI-QR24
Positioning element, for Ø 14 mm shafts |
1590922 |
|
P3-RI-QR24
Positioning element, for Ø 12 mm shafts |
1590923 |
|
P4-RI-QR24
Positioning element, for Ø 10 mm shafts |
1590924 |
|
P5-RI-QR24
Positioning element, for Ø 6 mm shafts |
1590925 |
|
P6-RI-QR24
Positioning element, for Ø 3/8“ shafts |
1590926 |
|
P7-RI-QR24
Positioning element, for Ø 1/4“ shafts |
1590927 |
|
P9-RI-QR24
Positioning element for installation on Ø 1/2“ shafts |
1593012 |
|
P10-RI-QR24
Positioning element for installation on Ø 5/8“ shafts |
1593013 |
|
P11-RI-QR24
Positioning element for installation on Ø 3/4“ shafts |
1593014 |
|
P8-RI-QR24
Positioning element with blanking plug for large shafts |
1590916 |
|
M1-QR24
Aluminum protecting ring, for inductive encoders RI-QR24 |
1590920 |
|
PE1-QR24
Positioning element without adapter sleeve |
1590937 |
|
RA1-QR24
Adapter sleeve, for Ø 20 mm shafts |
1590928 |
|
RA2-QR24
Adapter sleeve, for Ø 14 mm shafts |
1590929 |
|
RA3-QR24
Adapter sleeve, for Ø 12 mm shafts |
1590930 |
|
RA4-QR24
Adapter sleeve, for Ø 10 mm shafts |
1590931 |
|
RA5-QR24
Adapter sleeve, for Ø 6 mm shafts |
1590932 |
|
RA6-QR24
Adapter sleeve, for Ø 3/8“ shafts |
1590933 |
|
RA7-QR24
Adapter sleeve, for Ø 1/4“ shafts |
1590934 |
|
RA9-QR24
Adapter sleeve, for Ø 1/2” shafts |
1590960 |
|
RA10-QR24
Adapter sleeve, for Ø 5/8” shafts |
1590961 |
|
RA11-QR24
Adapter sleeve, for Ø 3/4” shafts |
1590962 |
|
RA8-QR24
Plug for mounting option C |
1590959 |
|
SP1-QR24
Shield plate Ø 74 mm, aluminium |
1590938 |
|
SP2-QR24
Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough |
1590939 |
|
SP3-QR24
Shield plate Ø 52 mm, aluminium |
1590958 |
|
MT-QR24
Mounting aid for optimal alignment of positioning element |
1590935 |

