Product BIM-NST-AP6X-H1141
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4685400- Plastic, PA12-GF30
- Magnetic-inductive sensor
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M12 x 1

General data
| EAN | 4047101000788 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8543709100 |
| Country of origin | DE |
| Weight | 21 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 17 x 14 mm, NST |
| Cylindrical design | T-groove cylinder, Dovetail groove cylinder, Profile cylinder |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Quick Start Guide
Mounting accessories
|
KLN3
Mounting bracket for mounting magnetic field sensors on dovetail groove cylinders or T-groove cylinders; clamping width: 5.2…13.5 mm; material: Anodized aluminum |
6970504 |
|
KLF1
Mounting bracket for mounting magnetic field sensors on profile cylinders with external dovetail guide; for all cylinder diameters, material: Anodized aluminum |
6970401 |
|
KLF2
Mounting bracket for mounting magnetic field sensors on profile cylinders (IMI Norgren); cylinder diameter: 32…100 mm; material: Anodized aluminum |
6970402 |
|
SMC-325
Mounting bracket for mounting magnetic field sensors on SMC cylinders; clamping width 4 mm; material: Anodized aluminum |
A3106 |

