Product BLCEN-4M12MT-8XSG-P
BL compact™ multiprotocol fieldbus station for Industrial Ethernet
8 Configurable Digital PNP Channels
Ident. no.: 6811452- On-machine Compact fieldbus I/O block
- EtherNet/IP™, Modbus® TCP, or PROFINET slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- Two 4-pole M12, D-coded, connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- 8 Configurable digital PNP channels, 24 VDC
- Max. 0.5A per channel
- Selection of filtering times (Input delay)
- Invertible inputs

General data
EAN | 4047101292794 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 8517620020 |
Country of origin | US |
Weight | 444 g |
Technical Data
Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Digital output, Digital input/output, Digital input |
Connection technology signal | M12 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M12 |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |
Data Sheets
CAD File
Configuration File
Configuration Software
Manual
Manual (MN)
SimaticS7 TIA Portal Install Guide | 1751 KB |
Block IO Configuration using Catalog Files | 1675 KB |
BLCEN Ethernet Configuration Guide | 3083 KB |
Product Flyer
Programming Software
Technical Support Document (TSD)
Technology Flyer
Mounting accessories
![]() |
LOCK-EURO-C
Locking guard for straight eurofast™ C-body connectors (RKC, RKCV, RSC, RSCV) in a Class I, Division 2 installations |
A0885 |
![]() |
LOCK-EURO-C (10/BAG)
Locking guard for straight eurofast™ C-body connectors (RKC, RKCV, RSC, RSCV) in a Class I, Division 2 installations |
A0886 |
Connectivity accessories — I/O
![]() |
RK 4T-2-RS 4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2151-3 |
![]() |
RK 4.4T-2-RS 4.4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2445 |
![]() |
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |