Product BLCEN-4M12LT-2RFID-S-2RFID-S
BL compact™ multiprotocol fieldbus station for Industrial Ethernet
Interface for Connection of 4 BL ident Read/Write Heads (HF/UHF)
Ident. no.: 6811453- On-machine Compact fieldbus I/O block
- EtherNet/IP™, Modbus® TCP, or PROFINET slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- Two 4-pole M12, D-coded, connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- Simple RFID interface
- Connection of 4 BL ident® read/write heads
- Max cable length of 50 m

General data
| EAN | 4047101312270 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 676 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Number of channels | 2/2 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
Data Sheets
CAD File
CAD STP File
Catalog
Configuration File
Configuration Manual
Configuration Software
Manual
| ARGEE Programing Manual | 7046 KB |
| Commissioning in EtherNet/IP™ | 3442 KB |
| Commissioning in Modbus TCP | 13889 KB |
| Commissioning in PROFINET | 3706 KB |
Manual (MN)
Product Flyer
Programming Software
Technical Support Document (TSD)
Technology Flyer
Mounting accessories
|
LOCK-EURO-C
Locking guard for straight eurofast™ C-body connectors (RKC, RKCV, RSC, RSCV) in a Class I, Division 2 installations |
A0885 |
|
LOCK-EURO-C (10/BAG)
Locking guard for straight eurofast™ C-body connectors (RKC, RKCV, RSC, RSCV) in a Class I, Division 2 installations |
A0886 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |
Connectivity accessories — Technology
|
RK 4.5T-2-RS 4.5T/S2501
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U3-01243 |

