Product BLCEN-4M12VMT-8DI-P
BL compact™ multiprotocol fieldbus station for Industrial Ethernet
8 Digital PNP Inputs
Ident. no.: 6811497- On-machine Compact fieldbus I/O block
- EtherNet/IP™, Modbus® TCP, or PROFINET slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- Two 4-pole M12, D-coded, connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- All exposed metal is stainless steel
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- 8 digital PNP inputs, 24 VDC

General data
EAN | 4047101344578 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 420 g |
Technical Data
Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Digital input |
Connection technology signal | M12 |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Fieldbus transmission rate | 10/100 Mbps |
Fieldbus connection technology | 2 × M12 |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |