Product  FCS-G1/4A2-NA-H1141

Flow Monitoring

Immersion Sensor without Integrated Processor

Ident. no.: 6870301
    • Sensor for liquid media
    • Calorimetric functionality
    • Adjustment via signal processor
    • Status indicated via LED chain on signal processor
    • Connector device, M12 × 1
    • 4‐wire connection to the processor
#

General data

EAN 4047101172652
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 8536504000
Country of origin CN
Weight 82 g

Technical Data

Function Flow monitoring
Design Immersion
Process connection G 1/4''
Medium liquids
Detection type Calorimetric
Electrical connection Connector, M12 × 1
Sensor material Stainless steel
Housing material Stainless steel, 1.4305 (AISI 303)
Medium temperature -20…+80 °C
Protection class IP67

Data Sheets

Approval/Declaration

Brochure/Folder/Flyer (BRO)

Quick Start Guide

Functional accessories

100047864

Select Country

Turck worldwide

to top