Product FCI-D10A4P-NA-H1141
Flow Monitoring
Inline Sensor without Integrated Processor
Ident. no.: 6870629- Flow sensor for liquid media
 - Calorimetric principle
 - Adjustment via potentiometer on processor
 - Status indicated via LED chain on signal processor
 - Operating range 0.1…6 l/min
 - No temperature monitoring
 - Connector device, M12 × 1
 - 4‐wire connection to the processor
 

General data
| EAN | 4047101174489 | 
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) | 
| Customs tariff number | 9026102080 | 
| Country of origin | CN | 
| Weight | 177 g | 
Technical Data
| Function | Flow monitoring | 
| Design | Inline | 
| Process connection | G 1/4'' | 
| Medium | liquids | 
| Detection type | Calorimetric | 
| Electrical connection | Connector, M12 × 1 | 
| Sensor material | Stainless steel | 
| Housing material | Plastic, PBT | 
| Medium temperature | 0…+80 °C | 
| Ambient temperature | -20…+70 °C | 
| Protection class | IP67 | 
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
CAD File
Catalog
Quick Start Guide
Functional accessories
								 
								 | 
							
								FS121-2UPN8-H1141
								 Signal processor for non-Ex flow sensors from the FP…-…-NA-…, FCS…NA…, FCI…NA… product series; operating voltage 17…33 VDC; 12-segment display of flow rate and media temperature; IO-Link device with transistor outputs for flow and temperature  | 
							100047864 | 
								 
								 | 
							
								FM-IM-3UP63X
								 Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors  | 
							7525100 | 
								 
								 | 
							
								FM-IM-3UR38X
								 Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors  | 
							7525102 | 
								 
								 | 
							
								FM-IM-2UPLI63X
								 Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors  | 
							7525104 | 

