Product FCI-D09A4-NA-H1141/M16
Flow Monitoring
Inline Sensor without Integrated Processor
Ident. no.: 6870631- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer on processor
- Status indicated via LED chain on signal processor
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
| EAN | 4047101174502 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 8536507000 |
| Country of origin | CN |
| Weight | 385 g |
Technical Data
| Function | Flow monitoring |
| Design | Inline |
| Process connection | M16 × 1.5 |
| Medium | liquids |
| Detection type | Calorimetric |
| Electrical connection | Connector, M12 × 1 |
| Sensor material | Stainless steel |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Medium temperature | -20…+80 °C |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
CAD File
Catalog
Quick Start Guide
Functional accessories
|
FS121-2UPN8-H1141
Signal processor for non-Ex flow sensors from the FP…-…-NA-…, FCS…NA…, FCI…NA… product series; operating voltage 17…33 VDC; 12-segment display of flow rate and media temperature; IO-Link device with transistor outputs for flow and temperature |
100047864 |
|
FM-IM-3UP63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525100 |
|
FM-IM-3UR38X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525102 |
|
FM-IM-2UPLI63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
7525104 |

